Brand: Burndy
Catalog ID: WILEYBRAID24-12
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID24-12
Item Type
4D
UPC
621945460379
UPC 14 Digit GTIN
006219454603799
Bolt Size
1/2 in
Dimension - Thread Size
-
Certified Listed
UL2703
Industry Standard(s)
UL2703
UL Listed
Yes
Carton Quantity
50
Pallet Quantity
8400