

Brand: Burndy
Catalog ID: FCB644N
Application
Substation
Catalog Number
FCB644N
Connector Type
T-Connector
Material
Copper
Physical Attribute - Number of Holes
4
Plated
Yes
Plating Type
Tin
Product Type
Mechanical
Sub Brand
TAP ADAPTER
Type
T-Connector
UPC
781810188019
UPC 14 Digit GTIN
00781810188019
Dimension - Height fraction
5-3/4 in
Dimension - Height inch
5.75 in
Dimension - Height mm
146.1 mm
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4.00 in
Dimension - P inch
2.75 in
Dimension - Pin Diameter fraction
3/4 in
Dimension - Pin Diameter inch
.75 in
Package Height
4.5 in
Package Length
6.13 in
Package Weight
9.6 lb
Package Width
4.56 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
T-Connector
Physical Attribute - Number of Holes
4
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1