HUBBELL
BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD655C6, Substation - Copper Stud Connector, Stud to Flat Bar, 4-Holes, 1-1/8" Studs

Brand:

Burndy

Catalog ID:

FD655C6

Cast Cu Alloy Stud Connector, Bolted, Stud to Flat Bar, 1-1/8" - 12 Stud, 4 Pad Holes, 1075 Amps Nom.

Product details

General

Application

Substation

Catalog Number

FD655C6

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810003640

UPC 12 Digit

7818100036400

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.80 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

1-1/8 in

Dimension - Pin Diameter inch

1.125

Dimension - Thread Size

3/8-12

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

1075 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads