HUBBELL
FD68D16M50T0, Substation - Copper Stud Connector
Image of FD68D16M50T0 FD68D16M50T0, Substation - Copper Stud Connector
Image of FD68D16M50T0 FD68D16M50T0, Substation - Copper Stud Connector

FD68D16M50T0, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD68D16M50T0

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD68D16M50T0

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Type

Studs

UPC

621945457799

UPC 14 Digit GTIN

00621945457799

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.18 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

188 mm

Dimension - Length Overall inch

7.42 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Thread Size

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1