HUBBELL
683XAP1
683XAP1
683XAP2

CLIMBING HARNESS - X STYLE - 2XL

Brand:

Chance

Catalog ID:

PS683XAP2XL

CLIMBING HARNESS - X STYLE - 2XL

  • Hardware features a corrosion-resistant coating
  • Splices are lock stitched with nylon thread of a contrasting color for easy inspection
  • Each standard harness is tagged per ANSI/ASTM requirements

Product details

General

Catalog Number

PS683XAP2XL

Dimensions

Weight

8 lb

WeightMetric

3.6 kg

Resources and downloads

Specifications