BUR_PPHID-264265_KS
BUR_PPHID-264265_KS

KS17SV, Split Bolt Connector, Run: #8 Str-#6 Sol, Tap: #14-#6 Str, Silver Plated

Brand:

Burndy

Catalog ID:

KS17SV

Cu Alloy SERVIT Split Bolt, #8 Str. - #6 Sol.(Run), #14 - #6 Str.(Tap), Silver Plated.

Product details

General

Connector Type
Split Bolt
Material
Copper
Plated
Y
Plating Type
Silver
Trade Name
SERVIT®
UPC
781810067697
UPC 12 Digit
7818100676977

Dimensions

Dimension - Length Overall inch
1.14
Width
0.45 in

Conductor Related

Conductor - Copper Solid Run
6 AWG
Conductor - Copper Solid Tap
6 AWG
Conductor - Copper Str Run Range
8 STR - 6 STR
Conductor - Copper Str Tap Range
8 STR - 6 STR

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
89100

Resources and downloads

Customer Notices

Sales Drawings