HUBBELL
YCB4U1_Photo_ColorCMYK
YCB4U1_Photo_ColorCMYK

YCB33R26U, CRIMPIT™ Hot Tap, 226.8 (6/1) kcmil, 336.4 (30/7) kcmil, 397.5 (19) kcmil, Copper or aluminum

Brand:

Burndy

Catalog ID:

YCB33R26U

CRIMPIT™ HOT TAP, 226.8(6-1) kcmil, 336.4(30-7) kcmil, ACSR: 300(37) kcmil, 397.5(19) kcmil Cu or Al.

Product details

General

Catalog Number

YCB33R26U

Die Index

R

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810152799

UPC 12 Digit

7818101527999

Dimensions

Dimension - Bail Size

0.258 in

Dimension - Height inch

2.25 in

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Conductor Related

Conductor - ACSR Str Size

266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil

Conductor - ACSR Str Size Range

266.8 (26/7) Owl kcmil-336.4 (30/7) Oriole kcmil

Conductor - AL Str Size

300 kcmil;336 kcmil;350 kcmil;397.5 kcmil

Conductor - AL Str Size Range

300 kcmil - 397.5 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

14

Minimum Pack Quantity

1

Pallet Quantity

2016