HUBBELL
Image of YDS361R YDS361R, 2-piece, ACSR Splice, includes inner and outer sleeves
Image of YDS361R YDS361R, 2-piece, ACSR Splice, includes inner and outer sleeves

YDS361R, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand: Burndy

Catalog ID: YDS361R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, Inner Sleeve: 5.25 IN L, Outer Sleeve: 25.63 IN L.

Product details

General

Catalog Number

YDS361R

Connector Type

Splice

Die Index - Element A

248

Die Index - Element B

327

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICEâ„¢

UPC

781810821046

UPC 14 Digit GTIN

00781810821046

Dimensions

Dimension - Aluminum Sleeve Length inch

25.625 in

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.5 in

Dimension - L Length Overall mm

645 mm

Dimension - Length Overall inch

25.38 in

Dimension - Outside Diameter inch

1.3 in

Dimension - Steel Sleeve Length inch

5.25 in

Conductor Related

Conductor - ACSR Str Size

477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Size Range

477.0 (18/1) Pelican kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

600

Resources and downloads