
Brand: Burndy
Catalog ID: YDS26RL
Application
For ACSR, Aluminum, 6201 And 5005 Conductors
Catalog Number
YDS26RL
Connector Type
Splice
Die Index
659
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICE™
Type
YDS-RL
UPC
781810820728
UPC 14 Digit GTIN
00781810820728
Dimension - B Length fraction
6-7/10 in
Dimension - B Length inch
6.7 in
Dimension - L Length Overall mm
343 mm
Dimension - Length Overall inch
13.52 in
Dimension - Outside Diameter inch
0.83 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size
155.4 (7) kcmil
Conductor - AAAC 5005 Size Range
155.4 (7) kcmil
Conductor - AAAC 6201 Size
155.4 (7) kcmil
Conductor - AAAC 6201 Size Range
155.4 (7) kcmil
Conductor - ACSR Cmpt Size
3/0 AWG
Conductor - ACSR Cmpt Size Range
3/0 AWG
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG
Conductor - AL Str Size
2/0 AWG
Conductor - AL Str Size Range
2/0 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2250