HUBBELL
Image of YCA45R2N YCA45R2N, Al compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA45R2N YCA45R2N, Al compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA45R2N, Al compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA45R2N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, Index: 352.

  • Aluminum compression HYLUG
  • NEMA Standard Mounting Holes

Product details

General

Application

For AAC(STR,Compressed,compact), ACSR AND AAAC

Catalog Number

YCA45R2N

Connector Type

Terminal

Die Index

352

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

TERMINALS

Trade Name

HYLUGâ„¢

Type

YCA-R-N

UPC

781810016701

UPC 14 Digit GTIN

00781810016701

Dimensions

Dimension - B Length inch

5.31 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

261 mm

Dimension - Length Overall inch

10.28 in

Dimension - Pad Width inch

2.55 in

Conductor Related

Conductor - ACSR Str Size

795 (54-7) kcmil;795 (26-/7) kcmil

Conductor - ACSR Str Size Range

795 (54-7) kcmil;795 (26-/7) kcmil

Conductor - AL Str Size

900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Size Range

900 kcmil;954 kcmil;1000 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900

Resources and downloads