
Brand: Burndy
Catalog ID: PENE8
Application
Copper to copper applications
Application - For Use On
Copper to Copper
Catalog Number
PENE8
Container Type
Squeeze Bottle
EU RoHS Indicator
Pour Point
-40 °F
Sub Brand
PENETROX
Temperature - Dropping Point Fahrenheit
350 °F
Trade Name
PENETROX™
Type
Sealing compound
UPC
781810592854
UPC 14 Digit GTIN
00781810592854
Viscosity at 100 Fahrenheit
250 °F
Package Height
7.5 in
Package Length
9 in
Package Weight
7.8 lb
Package Width
6.75 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature - Dropping Point Fahrenheit
350 °F
Viscosity at 100 Fahrenheit
250 °F
Carton Quantity
12
Container Size
8 oz
Minimum Pack Quantity
1
Pallet Quantity
1800