Brand: Burndy
Catalog ID: M8ND
Fully Protected Ratchet Mechanism, Reinforced Heavy Duty Back, Long Handles Provide Greater Mechanical Advantages, Uses All Standard BURNDY N Dies, Easy Groove Identification With Colorcoded Dies
Application
Crimping
Application - For Use On
#26-8 AWG Terminals and Splices
Catalog Number
M8ND
Die Type
N Die
EU RoHS Indicator
Yes
Sub Brand
HYTOOL
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOLâ„¢
UPC
781810029817
UPC 14 Digit GTIN
00781810029817
Dimension - Length Overall inch
10.75 in
Dimension - Thread Size
-
Dimension - Width inch
1-3/4 in
Length
10.75 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Tool only