HUBBELL
Image of L737 L737, Hexagonal Twin L Die, Index 737, Use with 60-Ton HYPRESSâ„¢
Image of L737 L737, Hexagonal Twin L Die, Index 737, Use with 60-Ton HYPRESSâ„¢

L737, Hexagonal Twin L Die, Index 737, Use with 60-Ton HYPRESSâ„¢

Brand: Burndy

Catalog ID: L737

Hexagonal L Die, Index 737.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 737

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L737

Crimp Force Capacity

60 ton

Die Type

L Die

Type

Die

UPC

781810009901

UPC 14 Digit GTIN

00781810009901

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings