YAE10N_Image
YAE10N_Image

YAE10NBOX, Nylon Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAE10NBOX

Nylon Ring Terminal For 12 - 10 AWG.

YAE10NBOX.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Insulation Diameter (maximum): 0.209 IN, Temperature Rating: 105 DEG C Maximum, Sae-as25036: -112, Installation Tool: MR8-33T-1 Tool (No Extra Dies Required), M8ND Tool With One Of Following Dies: N10HET-15, N10ET-9, N10ET-23, Y10D, Y10-22 Tool, Package: Box, Tape Mounted Catalog Number: YAE10NM, Color Code: Yellow, Wire Strip Length: 3/8 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: Yes

Product details

General

Application

For Use On: 600 Volts Maximum, 105 Deg C Maximum

Catalog Number

YAE10NBOX

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Temperature Rating

105°C

Trade Name

INSULUG™

Type

YAE-N

UPC

781810564004

UPC 12 Digit

7818105640044

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.15 in

Dimension - N inch

0.19 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

3/8

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.29 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads