HUBBELL
CTHS50700MCTHS50700M, Heat Stabilized Nylon Cable Tie, 50 Lb Tensile Strength, 1.87" Bundle, Black
Image of CTHS50700M CTHS50700MCTHS50700M, Heat Stabilized Nylon Cable Tie, 50 Lb Tensile Strength, 1.87" Bundle, Black

CTHS50700MCTHS50700M, Heat Stabilized Nylon Cable Tie, 50 Lb Tensile Strength, 1.87" Bundle, Black

Brand: Burndy

Catalog ID: CTHS50700M

Heat Stabilized Nylon 6/6 cable ties, Color: UV Black, Tensile Strength: 50 Lb, 7.56" L,0.18"W, 1.87" Bundle Dia.

Heat Stabilized Cable Tie

General

Catalog Number

CTHS50700M

Color Code

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

105 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAPâ„¢ Series

UPC

781810661048

UPC 14 Digit GTIN

00781810661048

Dimensions

Dimension - Bundle Diameter Max inch

1.88

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.56 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

7.56 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

105 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Packaging Type

Bag

Pallet Quantity

1