HUBBELL
Image of CH5C0 CH5C0, Cable Tie Hanger
Image of CH5C0 CH5C0, Cable Tie Hanger

CH5C0, Cable Tie Hanger

Brand: Burndy

Catalog ID: CH5C0

Nylon Cable Hanger.

  • Cable hangers provide a contact area range of 1/2" to 3/8" in width
  • All contact edges have a full radius for product protection
  • Sizes clearly marked on each clamp

Product details

General

Catalog Number

CH5C0

Color

Black

Material

NYLON 6/6

Mounting Method

Screw

UPC

781810336205

UPC 14 Digit GTIN

00781810336205

Dimensions

Dimension - Bundle Diameter Max inch

.33

Dimension - Width inch

0.39

Dimension - Width mm

10 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1000

Minimum Pack Quantity

4000

Packaging Type

Bag

Resources and downloads