Brand: Burndy
Catalog ID: YA26L6BOX
Application
Wire Termination
Catalog Number
YA26L6BOX
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
13
EU RoHS Indicator
Yes
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810553770
UPC 14 Digit GTIN
00781810553770
Dimension - B Length fraction
15/16 in
Dimension - B Length inch
0.94 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.08 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
62 mm
Dimension - Length Overall inch
2.44 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
125 (61) Navy
Conductor - Copper Str Navy Size Range
125 (61) Navy
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10
Minimum Pack Quantity
1