Brand: Burndy
Catalog ID: YAV28L2ENT14FX
Application
Wire Termination
Catalog Number
YAV28L2ENT14FX
Color Code
Purple
Connector Type
STANDARD BARREL
Die Index
15
EU RoHS Indicator
Yes
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
YAV-L-NTFX
UPC
781810250730
UPC 14 Digit GTIN
00781810250730
Dimension - B Length fraction
1 in
Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Diameter Min Size inch
1.28 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
2.86 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Pad Width inch
0.76 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Copper Str Size Range
4/0 AWG
Conductor - CopperWeld Str Size
4/0 E AWG;4/0 EK AWG;4/0 F AWG;4/0 G AWG;4/0 V AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
14800