HUBBELL
Image of 095-030-B-051-00 SDCâ„¢ Composite Bushing - 15kV
* Representative image
Image of 095-030-B-051-00 SDCâ„¢ Composite Bushing - 15kV
play

SDCâ„¢ Composite Bushing - 15kV

Brand: Electro Composites

Catalog ID: 095-030-B-051-00

SDCâ„¢ 15kV-3000 A OCB Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 17.5" Min. Oil Immersion Level/CT Pocket Length, 27.9" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

OCB

Bottom Terminal Type

2.986 DIA SMOOTH

Catalog Number

095-030-B-051-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

19.53 in

Below Flange Length

26.97 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.19 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.99 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

3 in

Dimensions

46.50 in x 9.84 in x 9.84 in

Effective Length - Bottom Terminal

3.00 in

Effective Length - Top Terminal

4.15 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.69 in

Flange Outside Diameter

9.84 in

Height

9.84 in

Length

46.5 in

Length - Ground Shield

17.50 in

Length - Insulated Section

36.2 in

Length - Insulation Above Flange

8.90 in

Length - Insulation Below Flange

6.27 in

Length - Live Part Bottom

3.20 in

Length - Live Part Top

7.10 in

Length - Minimum Oil Immersion Level

17.50 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

7.56 in

Thickness

0.575 in

Top Terminal Min. Thread Length

4.15 in

Weight

89 lb

Width

9.84 in

Electrical Ratings

BIL

95 kV

Current Rating

3000 A

kV Class

15 kV

Minimum Creepage

27.9 in

Minimum Strike

11.3 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome