HUBBELL
Image of 150-012-W-067-00 SDCâ„¢ Composite Bushing - 28.4kV
* Representative image
Image of 150-012-W-067-00 SDCâ„¢ Composite Bushing - 28.4kV
play

SDCâ„¢ Composite Bushing - 28.4kV

Brand: Electro Composites

Catalog ID: 150-012-W-067-00

SDCâ„¢ 28.4kV-1200 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Air Applications, 10" Ground Shield/CT Pocket Length, 26.4" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

CONTACT DISC 1.50 DIA WITH 2X M8X1.25 HOLES ON 0.78 DIA BC

Catalog Number

150-012-W-067-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

Silver

Test Tap

No

Top Terminal Plating

None

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

19 in

Below Flange Length

20.31 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

5.00 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.00 in

Diameter - Rod / Tube

1.5 in

Dimensions

39.31 in x 8.64 in x 8.64 in

Effective Length - Bottom Terminal

1.50 in DIA

Effective Length - Top Terminal

3.95 in

Flange Mounting Hole Bolt Circle

6.5 in

Flange Mounting Hole Diameter

1/2-13

Flange Outside Diameter

8.64 in

Height

8.64 in

Length

39.31 in

Length - Ground Shield

10.00 in

Length - Insulated Section

34.7 in

Length - Insulation Above Flange

14.60 in

Length - Insulation Below Flange

10.06 in

Length - Live Part Bottom

0.25 in

Length - Live Part Top

4.40 in

Length - Minimum Oil Immersion Level

NA

Sealing Surface Inside Diameter

5 in

Sealing Surface Outside Diameter

7.55 in

Thickness

1.495 in

Top Terminal Min. Thread Length

3.95 in

Weight

60 lb

Width

8.64 in

Electrical Ratings

BIL

150 kV

Current Rating

1200 A

kV Class

28.4 kV

Minimum Creepage

26.4 in

Minimum Creepage - Inside

28.00 in

Minimum Strike

16.52 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome