HUBBELL
Image of HBL430C6V02 PS, IEC, CONN, 3P4W, 30A 380-415V, V0
Image of HBL430C6V02 PS, IEC, CONN, 3P4W, 30A 380-415V, V0
Image of HBL430C6V02 PS, IEC, CONN, 3P4W, 30A 380-415V, V0
Image of HBL430C6V02 PS, IEC, CONN, 3P4W, 30A 380-415V, V0
Image of HBL430C6V02 PS, IEC, CONN, 3P4W, 30A 380-415V, V0

PS, IEC, CONN, 3P4W, 30A 380-415V, V0

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL430C6V02

PS, IEC, CONN, 3P4W, 30A 380-415V, V0

Dual Certified Pin and Sleeve Devices - Hubbell’s dual certified pin and sleeve devices are ideal for the data center and high tech server industry. They are UL Listed to UL1682 for the North American market and are UL Classified Certified for the European and International market. Customers can use the same plug and connector for multiple electrical configurations. They reduce the number of SKU’s end users have to use if they sell to both domestic and overseas customers. These devices are IP67 rated, RoHs compliant and showcase all the inherent safety benefits of their V-0 rated PBT housing and internal components.

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Insulated non-metallic housing

Product details

General

Catalog Number

HBL430C6V02

Color

Red

Number Of Poles

3-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

Dual Certified UL 1682 & TUV

Specifications

  • Arm Springs - Stainless Steel
  • Cord Clamps - Reinforced Thermoplastic Polyester
  • Cover Arms - Reinforced Thermoplastic Polyester
  • Glands - Solid Neoprene
  • Housing - Valox®

Style

Standard Service

Type

Watertight Connector Body

UPC

783585155425

Electrical Ratings

Amperage Rating

30/32 A

Current / Amperage Rating

30/32 A

Voltage Rating

380-415 VAC

Voltage Rating Description

380-415 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682

Logistics

Carton Quantity

10