HUBBELL
Image of HBL2325SWR Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Flanged Inlet, 20A 250V AC, NEMA L6-20P Valox® housing and flange, reverse service.
Image of HBL2325SWR Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Flanged Inlet, 20A 250V AC, NEMA L6-20P Valox® housing and flange, reverse service.
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Flanged Inlet, 20A 250V AC, NEMA L6-20P Valox® housing and flange, reverse service.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2325SWR

Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Flanged Inlet, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20P, Gray Valox® housing and flange, reverse service.

  • UL type 4X environmental seal while in use and when closed
  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2325SWR

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Watertight Safety-Shroud® Reverse Service Flanged Inlet

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass
  • Housing - PBT
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585456812

Dimensions

Dimensions

3.75 in x 2.26 in x 2.26 in

Height

2.26 in

Length

3.75 in

Width

2.26 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L6-20P

Logistics

Carton Quantity

5

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices