HUBBELL
Wall Switch, Occupancy or Vacancy, Dual Tech, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Image of MSD2000LA2 Wall Switch, Occupancy or Vacancy, Dual Tech, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

Wall Switch, Occupancy or Vacancy, Dual Tech, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

Brand: Bryant

Catalog ID: MSD2000LA2

Occupancy Sensing Products, Wall Switch, Occupancy or Vacancy, Dual Tech, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

  • Occupancy or Vacancy
  • Dual Tech
  • 2 Relay
  • 1000 Square Feet
  • 800W Incandescent

General

Catalog Number

MSD2000LA2

Color

Light Almond

Series

Dual

Type

Manual/Auto

UPC

781786641075

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10