HUBBELL
Decorator Switch, 2-Pole, Momentary Contact, 100mA 30V DC, Ivory
Image of MSM30I2 Decorator Switch, 2-Pole, Momentary Contact, 100mA 30V DC, Ivory
Image of MSM30I2 Decorator Switch, 2-Pole, Momentary Contact, 100mA 30V DC, Ivory
Image of MSM30I2 Decorator Switch, 2-Pole, Momentary Contact, 100mA 30V DC, Ivory

Decorator Switch, 2-Pole, Momentary Contact, 100mA 30V DC, Ivory

Brand: Bryant

Catalog ID: MSM30I2

Switches and Lighting Control, Decorator Switch, Double Pole, Momentary Contact, 100mA 30V DC, Ivory

  • Double Pole
  • Momentary Contact
  • 100mA 30V DC
  • Ivory

General

Catalog Number

MSM30I2

Color

Ivory

Product Family

Dual

Style

Switches

Type

Accessories

UPC

781786195608

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC