HUBBELL
WBP_4921_PRODIMAGE
WBP_4921_PRODIMAGE

Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 20A120/277V AC, Back and Side Wired, Brown

Brand:

Bryant

Catalog ID:

4922

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 20A120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Single Pole-Double Throw Center Off
  • 20A120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4922

Color

Brown

Series

Extra Heavy Duty

Style

Single Pole Double Throw

Type

Toggle

UPC

781786624085

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications