HUBBELL
Image of SVL1 Bryant, Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs
Image of SVL1 Bryant, Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs
Discontinued

Bryant, Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs

Brand: Bryant

Catalog ID: SVL1

Bryant, Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs

  • Pulling Stainless Steel Swivel
  • 7/8" X 2250 LBs

Product details

General

Catalog Number

SVL1

Load Capacity

2250

Material

Stainless Steel

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Swivels

Type

Swivels

UPC

781786457645

Resources and downloads

Specifications