HUBBELL
Image of C3031836 Digital Wireless Torque Indicator with Bluetooth

Digital Wireless Torque Indicator with Bluetooth

Brand: CHANCE Foundation Solutions

Catalog ID: C3031836

Digital Wireless Torque Indicator with Bluetooth

Using the Wireless Chance® Torque Indicator, you can install screw anchors to a pre-determined torque value, which gives a positive indication of anchor holding capacity in any soil type. The Indicator mounts between the Kelly bar adapter and drive tool (or locking dog assembly). The LCD display is easy to read in full daylight and gives the operator a direct readout of installation torque at all times.

  • Measuring torque provides positive indication of anchor holding capacity in any soil type
  • The Torque Indicator mounts between the Kelly bar adapter and drive tool (or locking dog assembly)
  • Bluetooth technology
  • Torque displays on base unit and transmits to Bluetooth device
  • Bluetooth device not supplied with Torque Indicator
  • Torque Indicator Remote Pro App is available in Android and IOS versions for free download from Google Play™ or Apple® App Store
  • Search for the “Torque Indicator Remote Pro” App

Learn all about torque, how to measure it, what it means, and more on our blog!

General

Application

Anchor/Pile Installation

Catalog Number

C3031836

Number of Bolt Holes

  • 6
  • 12

Style

Digital Wireless

Torque Rating

30000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359724681

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

  • 6.25 in
  • 7.625 in

Dimensions

13.00 in x 10.00 in x 10.00 in

Height

10 in

Length

13 in

Weight

70.66 lb

Width

10 in

Configuration

Number of Bolt Holes

  • 6
  • 12

Logistics

Carton Quantity

1

Standard Package

1