HUBBELL
Image of BB45045R Bus Bar Cover-Round 4.5"
* Representative image
Image of BB45045R Bus Bar Cover-Round 4.5"
Buy America(n) Qualified

Bus Bar Cover-Round 4.5"

Brand: Reliaguard

Catalog ID: BB45045R

Bus Bar Cover-Round 4.5 x 45"

Rigid bus cover designed for round pipe bus. Built in couplers for easy installation

  • Pipe Bus Guards are designed to couple together allowing for any length of application
  • All Reliaguard products are made from Reliatanium, a proprietary material designed by Reliaguard’s chemical engineering founders
  • Guards are clamshell design for easy opening by hand
  • Easy coupling of mated connections
  • Push through pins are provided to easily install the Pipe Bus Guards by hand
  • Retention of the guard once applied is a critical design feature to be considered

Product details

General

Application

Designed for all types of Pipe Bus Manufacturers equipment

Catalog Number

BB45045R

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359748243

Dimensions

Diameter

4.5 in

Length

45 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)