HUBBELL
Image of 272-001 Intrinsically Safe Telephone - Outdoor, Analog
Image of 272-001 Intrinsically Safe Telephone - Outdoor, Analog

Intrinsically Safe Telephone - Outdoor, Analog

Brand: GAI-Tronics

Catalog ID: 272-001

The outdoor weatherproof telephone housing is constructed of high-impact, anti-corrosive polyester material. GAI-TRONICS' Intrinsically-Safe Telephones are the safest and most economical communication solution in hazardous environments. The Intrinsically-Safe Telephone is for use in chemical plants, refineries, grain elevators and any other environment where volatile gases and dust are a major consideration.

  • North American Listed for All Hazardous Groups
  • cUL / UL Listed
  • Replaces Explosionproof Telephones without Replacing System Cable in Most Applications
  • Braille Metallic Keypad
  • “Shrill”-type Penetrating Ringer
  • Noise-cancelling Microphone
  • Volume Control Handset
  • Low Sidetone for Noisy Environments
  • Switchable Power Supply - 110 VAC / 220 VAC
  • Hytrel® Coil Cord for Maximum Durability
  • Hearing Aid Compatible (HAC)
  • Extreme operating temperature range

Product details

General

Catalog Number

272-001

Color

Gray

Connectivity Options

Analog

Mount location

Surface-Mount

Output Level Ringer

70 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Weather Rating

Type 3R

Dimensions

Dimensions

7.46 in x 9.39 in x 13.16 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

13.16 in

Length

7.46 in

Weight

10 lb

Width

9.39 in

Electrical Ratings

Signal

I.S.

Certifications And Compliance

Certification

UL/CSA, FCC, IC

Hazardous Rating(s)

  • Division 1, Class I, Groups A, B, C, & D
  • Division 1, Class II, Groups E, F, & G
  • Division 1, Class III
  • Division 2, Class I, Groups A, B, C, & D
  • Division 2, Class II, Groups E, F, & G
  • Division 2, Class III