HUBBELL
Image of HBLBH100 ERGO-3 Tool Balancer 187 - 220 lbs (84.8 - 99.8 kg)
Image of HBLBH100 ERGO-3 Tool Balancer 187 - 220 lbs (84.8 - 99.8 kg)
play
ToolAssitPro - ERGO 1 Tool Balancers

ERGO-3 Tool Balancer 187 - 220 lbs (84.8 - 99.8 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH100

ERGO-3 Tool Balancer 187 - 220 lbs (84.8 - 99.8 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH100

Load Capacity

187 - 220 lbs (84.8 - 99.8)

Series

Heavy Duty

Style

Min/Max (lbs): 187-220

Type

Constant Tension

UPC

783585686806

Dimensions

Cable Length

4.5 ft (1.4 m)

Weight

56 lb

Force Related

Load Capacity

187 - 220 lbs (84.8 - 99.8)