HUBBELL
Page/Party® Series, 732-101, Weatherproof Enclosure
Image of 732-101 Page/Party® Series, 732-101, Weatherproof Enclosure
Image of 732-101 Page/Party® Series, 732-101, Weatherproof Enclosure

Page/Party® Series, 732-101, Weatherproof Enclosure

Brand: GAI-Tronics

Catalog ID: 732-101

Weatherproof Enclosure

Page Party Intercom System

General

Catalog Number

732-101

Color

Gray

Material

Aluminum

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233610

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1544.832 cu.in

Depth

9.6 in

Height

14.9 in

Weight

19.7 lb

Width

10.8 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor