HUBBELL
Image of 701-202 Page/Party® Series, Plant Paging/Intercom Amplifier
Image of 701-202 Page/Party® Series, Plant Paging/Intercom Amplifier

Page/Party® Series, Plant Paging/Intercom Amplifier

Brand: GAI-Tronics

Catalog ID: 701-202

Handset/Speaker Amplifier with pressbar handset

  • Page Party Handset/Speaker Amplifier
  • Proximity Hookswitch

General

Catalog Number

701-202

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233412

Weather Rating

Indoor

Dimensions

Cubic Capacity

426.465 cu.in

Depth

6.5 in

Height

8.1 in

Weight

6.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm