HUBBELL
Image of 7155-103 Page/Party® Station, Subset/Flush, Multi-Party, 24 VDC
Image of 7155-103 Page/Party® Station, Subset/Flush, Multi-Party, 24 VDC

Page/Party® Station, Subset/Flush, Multi-Party, 24 VDC

Brand: GAI-Tronics

Catalog ID: 7155-103

Flush-mount Handset/Speaker Station, 5-Party Line, 24V; consists of: Amplifier (Model 723-003), Enclosure (Model 7245-003), Subset (Model 7165-102)

Page Party Intercom System

General

Catalog Number

7155-103

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Flush-Mount Handset/Speaker Stations

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

15 lb

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm