HUBBELL
Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 5kVA, Snap In Breakers
Image of PT061150005LS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 5kVA, Snap In Breakers
Image of PT061150005LS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 5kVA, Snap In Breakers
Image of PT061150005LS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 5kVA, Snap In Breakers
Image of PT061150005LS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 5kVA, Snap In Breakers
+1
Image of PT061150005LS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 5kVA, Snap In Breakers

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 5kVA, Snap In Breakers

Brand: Acme Electric

Catalog ID: PT061150005LS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 5kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT061150005LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED42B025L (25A)

Primary Voltage - Winding

480

Product Category

Panel-Tran Zone Power Centers

Product Family

Single Phase Panel-Tran

Product Type

Panel-Tran Zone Power Centers

Secondary Breaker

Q225 (25A)

Secondary Voltage - Winding

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503330005

Winding Material

AL

Dimensions

Dimensions

7.63 in x 13.25 in x 32.13 in

Height

32.13 in

Length

7.63 in

Weight

120 lb

Width

13.25 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

5

Primary Breaker

ED42B025L (25A)

Primary Voltage

480 V

Primary Voltage - Winding

480

Secondary Breaker

Q225 (25A)

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1