




Brand: Acme Electric
Catalog ID: PT0B1150007SS
ANFC Taps
-
BNFC Taps
2
Catalog Number
PT0B1150007SS
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
7.5
Material
Stainless Steel
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Primary Breaker
ED42B025L (25A)
Primary Voltage - Winding
480
Product Category
Panel-Tran Zone Power Centers
Product Family
Single Phase Panel-Tran
Product Type
Panel-Tran Zone Power Centers
Secondary Breaker
B240H (40A)
Secondary Voltage - Winding
120/240 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503090428
Winding Material
CU
Dimensions
11 in x 15.88 in x 32.13 in
Height
32.13 in
Length
11 in
Weight
160 lb
Width
15.88 in
Frequency Rating
60 Hz
kVA
7.5
Primary Breaker
ED42B025L (25A)
Primary Voltage
480 V
Primary Voltage - Winding
480
Secondary Breaker
B240H (40A)
Secondary Voltage - Winding
120/240 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 1062
Max Temperature Rise
115 Degrees Celsius
ANFC Taps
-
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1