HUBBELL
Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Snap In Breakers
Image of PTBA3150022LS Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Snap In Breakers
Image of PTBA3150022LS Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Snap In Breakers
Image of PTBA3150022LS Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Snap In Breakers

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Snap In Breakers

Brand: Acme Electric

Catalog ID: PTBA3150022LS

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PTBA3150022LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

22.5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Breaker

ED43B070L (70A)

Primary Voltage - Winding

480

Product Category

Panel-Tran Zone Power Centers

Product Family

Three Phase Panel-Tran

Product Type

Panel-Tran Zone Power Centers

Secondary Breaker

Q370 (70A)

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503721001

Winding Material

AL

Dimensions

Dimensions

13.3 in x 30.25 in x 38.25 in

Height

38.25 in

Length

13.3 in

Weight

535 lb

Width

30.25 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

22.5

Primary Breaker

ED43B070L (70A)

Primary Voltage

480D V

Primary Voltage - Winding

480

Secondary Breaker

Q370 (70A)

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1