HUBBELL
Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High
Image of HPJ24 Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High

Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPJ24

Patch Panel, Jack, Unloaded, 24-Port,19" W X 1.75" High

  • Unloaded
  • 24-Port
  • 19" W X 1.75" High

General

Catalog Number

HPJ24

Color

EU RoHS Indicator

Contact Manufacturer

Series

Unloaded

UPC

662620611990

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

288