HUBBELL
Image of PAT221B0000 PATRIOT® PAT221 Small Terminal Battery Crimper, Hard Case, No Dies, No Batteries, No Charger
Image of PAT221B0000 PATRIOT® PAT221 Small Terminal Battery Crimper, Hard Case, No Dies, No Batteries, No Charger

PATRIOT® PAT221 Small Terminal Battery Crimper, Hard Case, No Dies, No Batteries, No Charger

Brand:

Burndy

Catalog ID:

PAT221B0000

PAT221 Small Terminal Battery Crimper, No Dies/Wheels, No Batteries, No Charger, No Case

  • Tool Only, no dies included
  • Scissor action head design
  • One-second cycle time with auto retract and calibration
  • Interchangeable crimping dies and wheels
  • Connector hold feature for easy wire insertion
  • LED Worklight
  • Red LED to indicate an incomplete crimp
  • Safety Trigger Lock and Emergency Release

Product details

General

Application

Crimping

Application - For Use On

Copper Terminals, Splices

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT221B0000

Container Type

Hard Case

Die Type

Interchangeable

Power Source

120V-AC Charger

Recharge Time

0.5 h

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945665538

UPC 12 Digit

621945665538

Dimensions

Dimensions

10.6 in x 2.8 in x 4.2 in

Height

4.2 in

Length

10.6 in

Weight

2.6 lb

Width

2.8 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #22 AWG - #1 AWG terminals and splices

Certifications And Compliance

Buy American Compliant

No

Logistics

Package Contents

Crimper Only. (No dies or accessories)