
Brand: OHIO BRASS
Catalog ID: 294210CCBE
Application
Distribution
Bracket Type
None
Catalog Number
294210CCBE
Color
Gray Housing
Material
ESP™ Polymer Housing
Type
Distribution
Depth
4.1 in
Height
9.438 in
Stud Type
M12
Width
4.1 in
Creep and Leakage Distance
17 in (431 mm)
Current - Low Current Long Duration (LCLD) Test
250
Duty Cycle
12 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
42.1 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
27.8 kV
MCOV
10.2 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
28.5
Withstand Voltage - Lightning Impulse
60.1
Bracket Type
None