


Brand: OHIO BRASS
Catalog ID: 2137157234
Application
Distribution
Bracket Type
Transformer Bracket
Cantilever Bending Strength - Max.
80 Nm
Catalog Number
2137157234
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359413738
Depth
4.1 in
Height
11.62 in
Stud Type
3/8-16
Width
8.8 in
Creep and Leakage Distance
25.2 in (640 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
18 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
63.1 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
41.7 kV
MCOV
15.3 kV
Minimum Strike
8.8 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Industry Standard(s)
IEEE/IEC
Cantilever Bending Strength - Max.
80 Nm
Bracket Type
Transformer Bracket
Mounting Position
Upright
Pallet Quantity
112