
Brand: OHIO BRASS
Catalog ID: 294220CCAA
Application
Distribution
Bracket Type
None
Catalog Number
294220CCAA
Color
Gray Housing
Material
ESP™ Polymer Housing
Type
Distribution
Depth
4.1 in
Height
15.438 in
Stud Type
M12
Width
4.1 in
Creep and Leakage Distance
36.5 in (927 mm)
Current - Low Current Long Duration (LCLD) Test
250
Duty Cycle
24 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
85.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
56.4 kV
MCOV
19.5 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
54.6
Withstand Voltage - Lightning Impulse
121.7
Bracket Type
None