


Brand: OHIO BRASS
Catalog ID: 2137227323
Application
Distribution
Bracket Type
NEMA 4x5 Crossarm Bracket
Cantilever Bending Strength - Max.
80 Nm
Catalog Number
2137227323
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359867777
Depth
4.1 in
Height
16.54 in
Stud Type
3/8-16
Width
8.8 in
Creep and Leakage Distance
39.6 in (1005 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
27 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
95.9 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
63.3 kV
MCOV
22 kV
Minimum Strike
13.4 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
61.6
Withstand Voltage - Lightning Impulse
136.6
Cantilever Bending Strength - Max.
80 Nm
Bracket Type
NEMA 4x5 Crossarm Bracket
Mounting Position
Upright