HUBBELL
PDV-100 Optima Arrester (22 kV MCOV, 7354 Hardware)
1

PDV-100 Optima Arrester (22 kV MCOV, 7354 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137227354

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

NEMA 6x6 Crossarm Bracket

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137227354

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359414575

Dimensions

Height

12.6 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

39.6 in (1005 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

27 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

95.9 kV

Maximum Discharge Voltage

  • 69.2 kV @ 1.5 kA
  • 74 kV @ 3 kA
  • 78.4 kV @ 5 kA
  • 85.5 kV @ 10 kA
  • 97.1 kV @ 20 kA
  • 114.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

63.3 kV

MCOV

22 kV

Minimum Strike

13.4 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

NEMA 6x6 Crossarm Bracket

Mounting Position

Upright

Logistics

Carton Quantity

1

Pallet Quantity

35