HUBBELL
PDV-100 Optima Arrester (22 kV Uc, CCBI Hardware)
1

PDV-100 Optima Arrester (22 kV Uc, CCBI Hardware)

Brand: OHIO BRASS

Catalog ID: 294222CCBI

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

NEMA Crossarm Bracket

Catalog Number

294222CCBI

Color

Gray Housing

Material

ESP™ Polymer Housing

Type

Distribution

Dimensions

Depth

4.1 in

Height

16.538 in

Stud Type

M12

Width

4.1 in

Electrical Ratings

Creep and Leakage Distance

39.6 in (1005 mm)

Current - Low Current Long Duration (LCLD) Test

250

Duty Cycle

27 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

95.9 kV

Maximum Discharge Voltage

  • 69.2 kV @ 1.5 kA
  • 74 kV @ 3 kA
  • 78.4 kV @ 5 kA
  • 85.5 kV @ 10 kA
  • 97.1 kV @ 20 kA
  • 114.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

63.3 kV

MCOV

22 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000

Withstand Voltage - 60 Hz Wet

61.6

Withstand Voltage - Lightning Impulse

136.6

Configuration

Bracket Type

NEMA Crossarm Bracket