HUBBELL
PDV-65 Optima Arrester (10.2 kV MCOV, 7214 Hardware)
1

PDV-65 Optima Arrester (10.2 kV MCOV, 7214 Hardware)

Brand: OHIO BRASS

Catalog ID: 2175607214

IEEE Normal Duty Class / IEC Distribution Medium / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2175607214

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Hardware

Insulating Bracket with Disconnector

Mounting Position

Upright

Type

Distribution

UPC

096359257639

Dimensions

Depth

3.63 in

Height

9.32 in

Width

6.82 in

Electrical Ratings

Creep and Leakage Distance

15.4 in (391 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

39.8 kV

Maximum Discharge Voltage

  • 31.5 kV @ 1.5 kA
  • 33.5 kV @ 3 kA
  • 35.7 kV @ 5 kA
  • 40.2 kV @ 10 kA
  • 46.5 kV @ 20 kA
  • 58.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

28.1 kV

MCOV

10.2 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

45 Nm

Operational

Maximum Operating Altitude

12000 ft

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Pallet Quantity

224