HUBBELL
PDV-65 Optima Arrester (2.55 kV MCOV, 7334 Hardware)
1
1

PDV-65 Optima Arrester (2.55 kV MCOV, 7334 Hardware)

Brand: OHIO BRASS

Catalog ID: 2172537334

IEEE Normal Duty Class / IEC Distribution Medium / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

Transformer Bracket

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2172537334

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Hardware

Insulating Bracket with Disconnector

Mounting Position

Upright

Type

Distribution

UPC

096359570936

Dimensions

Depth

3.63 in

Height

8.84 in

Width

6.82 in

Electrical Ratings

Creep and Leakage Distance

13.3 in (338 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

3 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

10.5 kV

Maximum Discharge Voltage

  • 8.1 kV @ 1.5 kA
  • 8.7 kV @ 3 kA
  • 9.2 kV @ 5 kA
  • 10.4 kV @ 10 kA
  • 12 kV @ 20 kA
  • 15 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

7.3 kV

MCOV

2.55 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

45 Nm

Operational

Maximum Operating Altitude

12000 ft

Configuration

Bracket Type

Transformer Bracket

Mounting Position

Upright