HUBBELL
PDV-65 Optima Arrester (8.4 kV MCOV, 7214 Hardware)
1
*Representative image
1
play
Hubbell Power Systems - Metal Oxide Varistor

PDV-65 Optima Arrester (8.4 kV MCOV, 7214 Hardware)

Brand: OHIO BRASS

Catalog ID: 2172597214

IEEE Normal Duty Class / IEC Distribution Medium / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2172597214

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Hardware

Insulating Bracket with Disconnector

Mounting Position

Upright

Type

Distribution

UPC

096359256809

Dimensions

Depth

3.63 in

Height

8.72 in

Width

6.82 in

Electrical Ratings

Creep and Leakage Distance

13.3 in (338 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

10 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

33.3 kV

Maximum Discharge Voltage

  • 26.3 kV @ 1.5 kA
  • 28 kV @ 3 kA
  • 29.8 kV @ 5 kA
  • 33.6 kV @ 10 kA
  • 38.8 kV @ 20 kA
  • 48.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

23.5 kV

MCOV

8.4 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

45 Nm

Operational

Maximum Operating Altitude

12000 ft

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Pallet Quantity

224