HUBBELL
Image of SS2309SLBKA Pedestal Face Plate, StyleLine/Decora/GFCI, Black
Image of SS2309SLBKA Pedestal Face Plate, StyleLine/Decora/GFCI, Black

Pedestal Face Plate, StyleLine/Decora/GFCI, Black

Brand: Hubbell Premise Wiring

Catalog ID: SS2309SLBKA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal Face Plate, StyleLine/Decora/GFCI, Black

  • Pedestal Face Plate
  • StyleLine/Decora/GFCI
  • Black

Standard Product

Product details

General

Catalog Number

SS2309SLBKA

Color

EU RoHS Indicator

No

Finish Type

Black

Item Type

Above Floor Service Fittings

Knockouts

1) GFCI Opening

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329475

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads