HUBBELL
Penetrox_Groupshot_Image
Penetrox_Groupshot_Image

PENHT5GAL, Oxide Inhibitor, 5 Gallon Container

Brand:

Burndy

Catalog ID:

PENHT5GAL

  • PENETROXâ„¢ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

Product details

General

Catalog Number

PENHT5GAL

Container Type

Pail

Pour Point

-58 °F

Trade Name

PENETROXâ„¢

UPC

781810476581

UPC 12 Digit

7818104765811

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Container Size

5 Gallon

Minimum Pack Quantity

1

Resources and downloads