HUBBELL
Perf Panel (Ultimate) 28.2 X 22.2, Carbon Steel - White
Image of NP3024CPP Perf Panel (Ultimate) 28.2 X 22.2, Carbon Steel - White
*Representative image
Image of NP3024CPP Perf Panel (Ultimate) 28.2 X 22.2, Carbon Steel - White

Perf Panel (Ultimate) 28.2 X 22.2, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP3024CPP

Perf Panel (Ultimate) 28.2X22.2 Carbon Steel - White

The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412CPP Series enclosures.

Catalog Number

NP3024CPP

Color

White

Construction

Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725873173

Dimensions

Actual Height

28.2 in

Actual Width

22.2 in

Height

28 in

Weight

20 lb

Width

22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

1